,Model##other##,Temperature Rating##Piping_Temperature##Fahrenheit,K-Factor##other##,Frame Material##other##,Deflector Material##other##,Application##other##,Occupancy Type##other##,Approvals##other##,Description##other##,URL##other##,Part Number##other##,Element##other##,Orifice Size##Pipe_Size##inches,Style##other##,Upright##other##,Pendent##other##,Horizontal Sidewall##other##,Vertical Sidewall##other##,Conventional##other##,Open##other##,Type A Frame##other##,Type B Frame##other##,Type C Frame##other##,Type D Frame##other##,Type E Frame##other##,Type F Frame##other##,Type G Frame##other##,Bulb 1##other##,Bulb 2##other##,Fusible Element 1##other##,Fusible Element 2##other##
VK3542 - 23910AA - K8.0 (115) - 135F - Standard Brass - UPRIGHT,VK3542,135.0,8.0,VK - Brass,VK - Stainless Steel,Standard Spray,"Light, Ordinary","CE, cULus, LPCB, UL",VK3542 - Quick Response Conventional Sprinkler (K8.0),https://www.vikinggroupinc.com/products/upright-conventional/vk3542-quick-response-conventional-sprinkler-k80,23910AA,3mm Glass Bulb,0.5,Frame Style,1,0,0,0,1,0,0,0,1,0,0,0,0,0,1,0,0
VK3542 - 23910AA - K8.0 (115) - 135F - Standard Brass - PENDENT,VK3542,135.0,8.0,VK - Brass,VK - Stainless Steel,Standard Spray,"Light, Ordinary","CE, cULus, LPCB, UL",VK3542 - Quick Response Conventional Sprinkler (K8.0),https://www.vikinggroupinc.com/products/upright-conventional/vk3542-quick-response-conventional-sprinkler-k80,23910AA,3mm Glass Bulb,0.5,Frame Style,0,1,0,0,1,0,0,0,1,0,0,0,0,0,1,0,0
VK3542 - 23910AB - K8.0 (115) - 155F - Standard Brass - UPRIGHT,VK3542,155.0,8.0,VK - Brass,VK - Stainless Steel,Standard Spray,"Light, Ordinary","CE, cULus, LPCB, UL",VK3542 - Quick Response Conventional Sprinkler (K8.0),https://www.vikinggroupinc.com/products/upright-conventional/vk3542-quick-response-conventional-sprinkler-k80,23910AB,3mm Glass Bulb,0.5,Frame Style,1,0,0,0,1,0,0,0,1,0,0,0,0,0,1,0,0
VK3542 - 23910AB - K8.0 (115) - 155F - Standard Brass - PENDENT,VK3542,155.0,8.0,VK - Brass,VK - Stainless Steel,Standard Spray,"Light, Ordinary","CE, cULus, LPCB, UL",VK3542 - Quick Response Conventional Sprinkler (K8.0),https://www.vikinggroupinc.com/products/upright-conventional/vk3542-quick-response-conventional-sprinkler-k80,23910AB,3mm Glass Bulb,0.5,Frame Style,0,1,0,0,1,0,0,0,1,0,0,0,0,0,1,0,0
VK3542 - 23910AD - K8.0 (115) - 175F - Standard Brass - UPRIGHT,VK3542,175.0,8.0,VK - Brass,VK - Stainless Steel,Standard Spray,"Light, Ordinary","CE, cULus, LPCB, UL",VK3542 - Quick Response Conventional Sprinkler (K8.0),https://www.vikinggroupinc.com/products/upright-conventional/vk3542-quick-response-conventional-sprinkler-k80,23910AD,3mm Glass Bulb,0.5,Frame Style,1,0,0,0,1,0,0,0,1,0,0,0,0,0,1,0,0
VK3542 - 23910AD - K8.0 (115) - 175F - Standard Brass - PENDENT,VK3542,175.0,8.0,VK - Brass,VK - Stainless Steel,Standard Spray,"Light, Ordinary","CE, cULus, LPCB, UL",VK3542 - Quick Response Conventional Sprinkler (K8.0),https://www.vikinggroupinc.com/products/upright-conventional/vk3542-quick-response-conventional-sprinkler-k80,23910AD,3mm Glass Bulb,0.5,Frame Style,0,1,0,0,1,0,0,0,1,0,0,0,0,0,1,0,0
VK3542 - 23910AE - K8.0 (115) - 200F - Standard Brass - UPRIGHT,VK3542,200.0,8.0,VK - Brass,VK - Stainless Steel,Standard Spray,"Light, Ordinary","CE, cULus, LPCB, UL",VK3542 - Quick Response Conventional Sprinkler (K8.0),https://www.vikinggroupinc.com/products/upright-conventional/vk3542-quick-response-conventional-sprinkler-k80,23910AE,3mm Glass Bulb,0.5,Frame Style,1,0,0,0,1,0,0,0,1,0,0,0,0,0,1,0,0
VK3542 - 23910AE - K8.0 (115) - 200F - Standard Brass - PENDENT,VK3542,200.0,8.0,VK - Brass,VK - Stainless Steel,Standard Spray,"Light, Ordinary","CE, cULus, LPCB, UL",VK3542 - Quick Response Conventional Sprinkler (K8.0),https://www.vikinggroupinc.com/products/upright-conventional/vk3542-quick-response-conventional-sprinkler-k80,23910AE,3mm Glass Bulb,0.5,Frame Style,0,1,0,0,1,0,0,0,1,0,0,0,0,0,1,0,0
VK3542 - 23910AG - K8.0 (115) - 286F - Standard Brass - UPRIGHT,VK3542,286.0,8.0,VK - Brass,VK - Stainless Steel,Standard Spray,"Light, Ordinary","CE, cULus, LPCB, UL",VK3542 - Quick Response Conventional Sprinkler (K8.0),https://www.vikinggroupinc.com/products/upright-conventional/vk3542-quick-response-conventional-sprinkler-k80,23910AG,3mm Glass Bulb,0.5,Frame Style,1,0,0,0,1,0,0,0,1,0,0,0,0,0,1,0,0
VK3542 - 23910AG - K8.0 (115) - 286F - Standard Brass - PENDENT,VK3542,286.0,8.0,VK - Brass,VK - Stainless Steel,Standard Spray,"Light, Ordinary","CE, cULus, LPCB, UL",VK3542 - Quick Response Conventional Sprinkler (K8.0),https://www.vikinggroupinc.com/products/upright-conventional/vk3542-quick-response-conventional-sprinkler-k80,23910AG,3mm Glass Bulb,0.5,Frame Style,0,1,0,0,1,0,0,0,1,0,0,0,0,0,1,0,0
VK3542 - 23910FA - K8.0 (115) - 135F - Chrome - UPRIGHT,VK3542,135.0,8.0,VK - Chrome,VK - Chrome,Standard Spray,"Light, Ordinary","CE, cULus, LPCB, UL",VK3542 - Quick Response Conventional Sprinkler (K8.0),https://www.vikinggroupinc.com/products/upright-conventional/vk3542-quick-response-conventional-sprinkler-k80,23910FA,3mm Glass Bulb,0.5,Frame Style,1,0,0,0,1,0,0,0,1,0,0,0,0,0,1,0,0
VK3542 - 23910FA - K8.0 (115) - 135F - Chrome - PENDENT,VK3542,135.0,8.0,VK - Chrome,VK - Chrome,Standard Spray,"Light, Ordinary","CE, cULus, LPCB, UL",VK3542 - Quick Response Conventional Sprinkler (K8.0),https://www.vikinggroupinc.com/products/upright-conventional/vk3542-quick-response-conventional-sprinkler-k80,23910FA,3mm Glass Bulb,0.5,Frame Style,0,1,0,0,1,0,0,0,1,0,0,0,0,0,1,0,0
VK3542 - 23910FB - K8.0 (115) - 155F - Chrome - UPRIGHT,VK3542,155.0,8.0,VK - Chrome,VK - Chrome,Standard Spray,"Light, Ordinary","CE, cULus, LPCB, UL",VK3542 - Quick Response Conventional Sprinkler (K8.0),https://www.vikinggroupinc.com/products/upright-conventional/vk3542-quick-response-conventional-sprinkler-k80,23910FB,3mm Glass Bulb,0.5,Frame Style,1,0,0,0,1,0,0,0,1,0,0,0,0,0,1,0,0
VK3542 - 23910FB - K8.0 (115) - 155F - Chrome - PENDENT,VK3542,155.0,8.0,VK - Chrome,VK - Chrome,Standard Spray,"Light, Ordinary","CE, cULus, LPCB, UL",VK3542 - Quick Response Conventional Sprinkler (K8.0),https://www.vikinggroupinc.com/products/upright-conventional/vk3542-quick-response-conventional-sprinkler-k80,23910FB,3mm Glass Bulb,0.5,Frame Style,0,1,0,0,1,0,0,0,1,0,0,0,0,0,1,0,0
VK3542 - 23910FD - K8.0 (115) - 175F - Chrome - UPRIGHT,VK3542,175.0,8.0,VK - Chrome,VK - Chrome,Standard Spray,"Light, Ordinary","CE, cULus, LPCB, UL",VK3542 - Quick Response Conventional Sprinkler (K8.0),https://www.vikinggroupinc.com/products/upright-conventional/vk3542-quick-response-conventional-sprinkler-k80,23910FD,3mm Glass Bulb,0.5,Frame Style,1,0,0,0,1,0,0,0,1,0,0,0,0,0,1,0,0
VK3542 - 23910FD - K8.0 (115) - 175F - Chrome - PENDENT,VK3542,175.0,8.0,VK - Chrome,VK - Chrome,Standard Spray,"Light, Ordinary","CE, cULus, LPCB, UL",VK3542 - Quick Response Conventional Sprinkler (K8.0),https://www.vikinggroupinc.com/products/upright-conventional/vk3542-quick-response-conventional-sprinkler-k80,23910FD,3mm Glass Bulb,0.5,Frame Style,0,1,0,0,1,0,0,0,1,0,0,0,0,0,1,0,0
VK3542 - 23910FE - K8.0 (115) - 200F - Chrome - UPRIGHT,VK3542,200.0,8.0,VK - Chrome,VK - Chrome,Standard Spray,"Light, Ordinary","CE, cULus, LPCB, UL",VK3542 - Quick Response Conventional Sprinkler (K8.0),https://www.vikinggroupinc.com/products/upright-conventional/vk3542-quick-response-conventional-sprinkler-k80,23910FE,3mm Glass Bulb,0.5,Frame Style,1,0,0,0,1,0,0,0,1,0,0,0,0,0,1,0,0
VK3542 - 23910FE - K8.0 (115) - 200F - Chrome - PENDENT,VK3542,200.0,8.0,VK - Chrome,VK - Chrome,Standard Spray,"Light, Ordinary","CE, cULus, LPCB, UL",VK3542 - Quick Response Conventional Sprinkler (K8.0),https://www.vikinggroupinc.com/products/upright-conventional/vk3542-quick-response-conventional-sprinkler-k80,23910FE,3mm Glass Bulb,0.5,Frame Style,0,1,0,0,1,0,0,0,1,0,0,0,0,0,1,0,0
VK3542 - 23910FG - K8.0 (115) - 286F - Chrome - UPRIGHT,VK3542,286.0,8.0,VK - Chrome,VK - Chrome,Standard Spray,"Light, Ordinary","CE, cULus, LPCB, UL",VK3542 - Quick Response Conventional Sprinkler (K8.0),https://www.vikinggroupinc.com/products/upright-conventional/vk3542-quick-response-conventional-sprinkler-k80,23910FG,3mm Glass Bulb,0.5,Frame Style,1,0,0,0,1,0,0,0,1,0,0,0,0,0,1,0,0
VK3542 - 23910FG - K8.0 (115) - 286F - Chrome - PENDENT,VK3542,286.0,8.0,VK - Chrome,VK - Chrome,Standard Spray,"Light, Ordinary","CE, cULus, LPCB, UL",VK3542 - Quick Response Conventional Sprinkler (K8.0),https://www.vikinggroupinc.com/products/upright-conventional/vk3542-quick-response-conventional-sprinkler-k80,23910FG,3mm Glass Bulb,0.5,Frame Style,0,1,0,0,1,0,0,0,1,0,0,0,0,0,1,0,0
VK3542 - 23910JNA - K8.0 (115) - 135F - Nickel PTFE (ENT) - UPRIGHT,VK3542,135.0,8.0,VK - Nickel PTFE,VK - Nickel PTFE,Standard Spray,"Light, Ordinary","CE, cULus, LPCB, UL",VK3542 - Quick Response Conventional Sprinkler (K8.0),https://www.vikinggroupinc.com/products/upright-conventional/vk3542-quick-response-conventional-sprinkler-k80,23910JNA,3mm Glass Bulb,0.5,Frame Style,1,0,0,0,1,0,0,0,1,0,0,0,0,0,1,0,0
VK3542 - 23910JNA - K8.0 (115) - 135F - Nickel PTFE (ENT) - PENDENT,VK3542,135.0,8.0,VK - Nickel PTFE,VK - Nickel PTFE,Standard Spray,"Light, Ordinary","CE, cULus, LPCB, UL",VK3542 - Quick Response Conventional Sprinkler (K8.0),https://www.vikinggroupinc.com/products/upright-conventional/vk3542-quick-response-conventional-sprinkler-k80,23910JNA,3mm Glass Bulb,0.5,Frame Style,0,1,0,0,1,0,0,0,1,0,0,0,0,0,1,0,0
VK3542 - 23910JNB - K8.0 (115) - 155F - Nickel PTFE (ENT) - UPRIGHT,VK3542,155.0,8.0,VK - Nickel PTFE,VK - Nickel PTFE,Standard Spray,"Light, Ordinary","CE, cULus, LPCB, UL",VK3542 - Quick Response Conventional Sprinkler (K8.0),https://www.vikinggroupinc.com/products/upright-conventional/vk3542-quick-response-conventional-sprinkler-k80,23910JNB,3mm Glass Bulb,0.5,Frame Style,1,0,0,0,1,0,0,0,1,0,0,0,0,0,1,0,0
VK3542 - 23910JNB - K8.0 (115) - 155F - Nickel PTFE (ENT) - PENDENT,VK3542,155.0,8.0,VK - Nickel PTFE,VK - Nickel PTFE,Standard Spray,"Light, Ordinary","CE, cULus, LPCB, UL",VK3542 - Quick Response Conventional Sprinkler (K8.0),https://www.vikinggroupinc.com/products/upright-conventional/vk3542-quick-response-conventional-sprinkler-k80,23910JNB,3mm Glass Bulb,0.5,Frame Style,0,1,0,0,1,0,0,0,1,0,0,0,0,0,1,0,0
VK3542 - 23910JND - K8.0 (115) - 175F - Nickel PTFE (ENT) - UPRIGHT,VK3542,175.0,8.0,VK - Nickel PTFE,VK - Nickel PTFE,Standard Spray,"Light, Ordinary","CE, cULus, LPCB, UL",VK3542 - Quick Response Conventional Sprinkler (K8.0),https://www.vikinggroupinc.com/products/upright-conventional/vk3542-quick-response-conventional-sprinkler-k80,23910JND,3mm Glass Bulb,0.5,Frame Style,1,0,0,0,1,0,0,0,1,0,0,0,0,0,1,0,0
VK3542 - 23910JND - K8.0 (115) - 175F - Nickel PTFE (ENT) - PENDENT,VK3542,175.0,8.0,VK - Nickel PTFE,VK - Nickel PTFE,Standard Spray,"Light, Ordinary","CE, cULus, LPCB, UL",VK3542 - Quick Response Conventional Sprinkler (K8.0),https://www.vikinggroupinc.com/products/upright-conventional/vk3542-quick-response-conventional-sprinkler-k80,23910JND,3mm Glass Bulb,0.5,Frame Style,0,1,0,0,1,0,0,0,1,0,0,0,0,0,1,0,0
VK3542 - 23910JNE - K8.0 (115) - 200F - Nickel PTFE (ENT) - UPRIGHT,VK3542,200.0,8.0,VK - Nickel PTFE,VK - Nickel PTFE,Standard Spray,"Light, Ordinary","CE, cULus, LPCB, UL",VK3542 - Quick Response Conventional Sprinkler (K8.0),https://www.vikinggroupinc.com/products/upright-conventional/vk3542-quick-response-conventional-sprinkler-k80,23910JNE,3mm Glass Bulb,0.5,Frame Style,1,0,0,0,1,0,0,0,1,0,0,0,0,0,1,0,0
VK3542 - 23910JNE - K8.0 (115) - 200F - Nickel PTFE (ENT) - PENDENT,VK3542,200.0,8.0,VK - Nickel PTFE,VK - Nickel PTFE,Standard Spray,"Light, Ordinary","CE, cULus, LPCB, UL",VK3542 - Quick Response Conventional Sprinkler (K8.0),https://www.vikinggroupinc.com/products/upright-conventional/vk3542-quick-response-conventional-sprinkler-k80,23910JNE,3mm Glass Bulb,0.5,Frame Style,0,1,0,0,1,0,0,0,1,0,0,0,0,0,1,0,0
VK3542 - 23910JNG - K8.0 (115) - 286F - Nickel PTFE (ENT) - UPRIGHT,VK3542,286.0,8.0,VK - Nickel PTFE,VK - Nickel PTFE,Standard Spray,"Light, Ordinary","CE, cULus, LPCB, UL",VK3542 - Quick Response Conventional Sprinkler (K8.0),https://www.vikinggroupinc.com/products/upright-conventional/vk3542-quick-response-conventional-sprinkler-k80,23910JNG,3mm Glass Bulb,0.5,Frame Style,1,0,0,0,1,0,0,0,1,0,0,0,0,0,1,0,0
VK3542 - 23910JNG - K8.0 (115) - 286F - Nickel PTFE (ENT) - PENDENT,VK3542,286.0,8.0,VK - Nickel PTFE,VK - Nickel PTFE,Standard Spray,"Light, Ordinary","CE, cULus, LPCB, UL",VK3542 - Quick Response Conventional Sprinkler (K8.0),https://www.vikinggroupinc.com/products/upright-conventional/vk3542-quick-response-conventional-sprinkler-k80,23910JNG,3mm Glass Bulb,0.5,Frame Style,0,1,0,0,1,0,0,0,1,0,0,0,0,0,1,0,0
VK3542 - 23910MA/B - K8.0 (115) - 135F - Black-Polyester - UPRIGHT,VK3542,135.0,8.0,VK - Black Polyester,VK - Black Polyester,Standard Spray,"Light, Ordinary","CE, cULus, LPCB, UL",VK3542 - Quick Response Conventional Sprinkler (K8.0),https://www.vikinggroupinc.com/products/upright-conventional/vk3542-quick-response-conventional-sprinkler-k80,23910MA/B,3mm Glass Bulb,0.5,Frame Style,1,0,0,0,1,0,0,0,1,0,0,0,0,0,1,0,0
VK3542 - 23910MA/B - K8.0 (115) - 135F - Black-Polyester - PENDENT,VK3542,135.0,8.0,VK - Black Polyester,VK - Black Polyester,Standard Spray,"Light, Ordinary","CE, cULus, LPCB, UL",VK3542 - Quick Response Conventional Sprinkler (K8.0),https://www.vikinggroupinc.com/products/upright-conventional/vk3542-quick-response-conventional-sprinkler-k80,23910MA/B,3mm Glass Bulb,0.5,Frame Style,0,1,0,0,1,0,0,0,1,0,0,0,0,0,1,0,0
VK3542 - 23910MA/W - K8.0 (115) - 135F - White-Polyester - UPRIGHT,VK3542,135.0,8.0,VK - White Polyester,VK - White Polyester,Standard Spray,"Light, Ordinary","CE, cULus, LPCB, UL",VK3542 - Quick Response Conventional Sprinkler (K8.0),https://www.vikinggroupinc.com/products/upright-conventional/vk3542-quick-response-conventional-sprinkler-k80,23910MA/W,3mm Glass Bulb,0.5,Frame Style,1,0,0,0,1,0,0,0,1,0,0,0,0,0,1,0,0
VK3542 - 23910MA/W - K8.0 (115) - 135F - White-Polyester - PENDENT,VK3542,135.0,8.0,VK - White Polyester,VK - White Polyester,Standard Spray,"Light, Ordinary","CE, cULus, LPCB, UL",VK3542 - Quick Response Conventional Sprinkler (K8.0),https://www.vikinggroupinc.com/products/upright-conventional/vk3542-quick-response-conventional-sprinkler-k80,23910MA/W,3mm Glass Bulb,0.5,Frame Style,0,1,0,0,1,0,0,0,1,0,0,0,0,0,1,0,0
VK3542 - 23910MB/B - K8.0 (115) - 155F - Black-Polyester - UPRIGHT,VK3542,155.0,8.0,VK - Black Polyester,VK - Black Polyester,Standard Spray,"Light, Ordinary","CE, cULus, LPCB, UL",VK3542 - Quick Response Conventional Sprinkler (K8.0),https://www.vikinggroupinc.com/products/upright-conventional/vk3542-quick-response-conventional-sprinkler-k80,23910MB/B,3mm Glass Bulb,0.5,Frame Style,1,0,0,0,1,0,0,0,1,0,0,0,0,0,1,0,0
VK3542 - 23910MB/B - K8.0 (115) - 155F - Black-Polyester - PENDENT,VK3542,155.0,8.0,VK - Black Polyester,VK - Black Polyester,Standard Spray,"Light, Ordinary","CE, cULus, LPCB, UL",VK3542 - Quick Response Conventional Sprinkler (K8.0),https://www.vikinggroupinc.com/products/upright-conventional/vk3542-quick-response-conventional-sprinkler-k80,23910MB/B,3mm Glass Bulb,0.5,Frame Style,0,1,0,0,1,0,0,0,1,0,0,0,0,0,1,0,0
VK3542 - 23910MB/W - K8.0 (115) - 155F - White-Polyester - UPRIGHT,VK3542,155.0,8.0,VK - White Polyester,VK - White Polyester,Standard Spray,"Light, Ordinary","CE, cULus, LPCB, UL",VK3542 - Quick Response Conventional Sprinkler (K8.0),https://www.vikinggroupinc.com/products/upright-conventional/vk3542-quick-response-conventional-sprinkler-k80,23910MB/W,3mm Glass Bulb,0.5,Frame Style,1,0,0,0,1,0,0,0,1,0,0,0,0,0,1,0,0
VK3542 - 23910MB/W - K8.0 (115) - 155F - White-Polyester - PENDENT,VK3542,155.0,8.0,VK - White Polyester,VK - White Polyester,Standard Spray,"Light, Ordinary","CE, cULus, LPCB, UL",VK3542 - Quick Response Conventional Sprinkler (K8.0),https://www.vikinggroupinc.com/products/upright-conventional/vk3542-quick-response-conventional-sprinkler-k80,23910MB/W,3mm Glass Bulb,0.5,Frame Style,0,1,0,0,1,0,0,0,1,0,0,0,0,0,1,0,0
VK3542 - 23910MD/B - K8.0 (115) - 175F - Black-Polyester - UPRIGHT,VK3542,175.0,8.0,VK - Black Polyester,VK - Black Polyester,Standard Spray,"Light, Ordinary","CE, cULus, LPCB, UL",VK3542 - Quick Response Conventional Sprinkler (K8.0),https://www.vikinggroupinc.com/products/upright-conventional/vk3542-quick-response-conventional-sprinkler-k80,23910MD/B,3mm Glass Bulb,0.5,Frame Style,1,0,0,0,1,0,0,0,1,0,0,0,0,0,1,0,0
VK3542 - 23910MD/B - K8.0 (115) - 175F - Black-Polyester - PENDENT,VK3542,175.0,8.0,VK - Black Polyester,VK - Black Polyester,Standard Spray,"Light, Ordinary","CE, cULus, LPCB, UL",VK3542 - Quick Response Conventional Sprinkler (K8.0),https://www.vikinggroupinc.com/products/upright-conventional/vk3542-quick-response-conventional-sprinkler-k80,23910MD/B,3mm Glass Bulb,0.5,Frame Style,0,1,0,0,1,0,0,0,1,0,0,0,0,0,1,0,0
VK3542 - 23910MD/W - K8.0 (115) - 175F - White-Polyester - UPRIGHT,VK3542,175.0,8.0,VK - White Polyester,VK - White Polyester,Standard Spray,"Light, Ordinary","CE, cULus, LPCB, UL",VK3542 - Quick Response Conventional Sprinkler (K8.0),https://www.vikinggroupinc.com/products/upright-conventional/vk3542-quick-response-conventional-sprinkler-k80,23910MD/W,3mm Glass Bulb,0.5,Frame Style,1,0,0,0,1,0,0,0,1,0,0,0,0,0,1,0,0
VK3542 - 23910MD/W - K8.0 (115) - 175F - White-Polyester - PENDENT,VK3542,175.0,8.0,VK - White Polyester,VK - White Polyester,Standard Spray,"Light, Ordinary","CE, cULus, LPCB, UL",VK3542 - Quick Response Conventional Sprinkler (K8.0),https://www.vikinggroupinc.com/products/upright-conventional/vk3542-quick-response-conventional-sprinkler-k80,23910MD/W,3mm Glass Bulb,0.5,Frame Style,0,1,0,0,1,0,0,0,1,0,0,0,0,0,1,0,0
VK3542 - 23910ME/B - K8.0 (115) - 200F - Black-Polyester - UPRIGHT,VK3542,200.0,8.0,VK - Black Polyester,VK - Black Polyester,Standard Spray,"Light, Ordinary","CE, cULus, LPCB, UL",VK3542 - Quick Response Conventional Sprinkler (K8.0),https://www.vikinggroupinc.com/products/upright-conventional/vk3542-quick-response-conventional-sprinkler-k80,23910ME/B,3mm Glass Bulb,0.5,Frame Style,1,0,0,0,1,0,0,0,1,0,0,0,0,0,1,0,0
VK3542 - 23910ME/B - K8.0 (115) - 200F - Black-Polyester - PENDENT,VK3542,200.0,8.0,VK - Black Polyester,VK - Black Polyester,Standard Spray,"Light, Ordinary","CE, cULus, LPCB, UL",VK3542 - Quick Response Conventional Sprinkler (K8.0),https://www.vikinggroupinc.com/products/upright-conventional/vk3542-quick-response-conventional-sprinkler-k80,23910ME/B,3mm Glass Bulb,0.5,Frame Style,0,1,0,0,1,0,0,0,1,0,0,0,0,0,1,0,0
VK3542 - 23910ME/W - K8.0 (115) - 200F - White-Polyester - UPRIGHT,VK3542,200.0,8.0,VK - White Polyester,VK - White Polyester,Standard Spray,"Light, Ordinary","CE, cULus, LPCB, UL",VK3542 - Quick Response Conventional Sprinkler (K8.0),https://www.vikinggroupinc.com/products/upright-conventional/vk3542-quick-response-conventional-sprinkler-k80,23910ME/W,3mm Glass Bulb,0.5,Frame Style,1,0,0,0,1,0,0,0,1,0,0,0,0,0,1,0,0
VK3542 - 23910ME/W - K8.0 (115) - 200F - White-Polyester - PENDENT,VK3542,200.0,8.0,VK - White Polyester,VK - White Polyester,Standard Spray,"Light, Ordinary","CE, cULus, LPCB, UL",VK3542 - Quick Response Conventional Sprinkler (K8.0),https://www.vikinggroupinc.com/products/upright-conventional/vk3542-quick-response-conventional-sprinkler-k80,23910ME/W,3mm Glass Bulb,0.5,Frame Style,0,1,0,0,1,0,0,0,1,0,0,0,0,0,1,0,0
VK3542 - 23910MG/B - K8.0 (115) - 286F - Black-Polyester - UPRIGHT,VK3542,286.0,8.0,VK - Black Polyester,VK - Black Polyester,Standard Spray,"Light, Ordinary","CE, cULus, LPCB, UL",VK3542 - Quick Response Conventional Sprinkler (K8.0),https://www.vikinggroupinc.com/products/upright-conventional/vk3542-quick-response-conventional-sprinkler-k80,23910MG/B,3mm Glass Bulb,0.5,Frame Style,1,0,0,0,1,0,0,0,1,0,0,0,0,0,1,0,0
VK3542 - 23910MG/B - K8.0 (115) - 286F - Black-Polyester - PENDENT,VK3542,286.0,8.0,VK - Black Polyester,VK - Black Polyester,Standard Spray,"Light, Ordinary","CE, cULus, LPCB, UL",VK3542 - Quick Response Conventional Sprinkler (K8.0),https://www.vikinggroupinc.com/products/upright-conventional/vk3542-quick-response-conventional-sprinkler-k80,23910MG/B,3mm Glass Bulb,0.5,Frame Style,0,1,0,0,1,0,0,0,1,0,0,0,0,0,1,0,0
VK3542 - 23910MG/W - K8.0 (115) - 286F - White-Polyester - UPRIGHT,VK3542,286.0,8.0,VK - White Polyester,VK - White Polyester,Standard Spray,"Light, Ordinary","CE, cULus, LPCB, UL",VK3542 - Quick Response Conventional Sprinkler (K8.0),https://www.vikinggroupinc.com/products/upright-conventional/vk3542-quick-response-conventional-sprinkler-k80,23910MG/W,3mm Glass Bulb,0.5,Frame Style,1,0,0,0,1,0,0,0,1,0,0,0,0,0,1,0,0
VK3542 - 23910MG/W - K8.0 (115) - 286F - White-Polyester - PENDENT,VK3542,286.0,8.0,VK - White Polyester,VK - White Polyester,Standard Spray,"Light, Ordinary","CE, cULus, LPCB, UL",VK3542 - Quick Response Conventional Sprinkler (K8.0),https://www.vikinggroupinc.com/products/upright-conventional/vk3542-quick-response-conventional-sprinkler-k80,23910MG/W,3mm Glass Bulb,0.5,Frame Style,0,1,0,0,1,0,0,0,1,0,0,0,0,0,1,0,0
